JACOB® - Adapters hexagonal for Pg thread on metric thread

BN 22107
Overlay

1

/2

JACOB® - Adapters hexagonal for Pg thread on metric thread

BN 22107
Brand
JACOB®
Material
Polyamide
Material execution
PA 6
Color
light gray RAL 7035

Description

Product features

  • Adapter: polyamide PA 6 GF30

  • External thread: Pg, as per DIN 40430

  • Internal thread: metric, as per EN 60423

  • Adapter from Pg to metric threaded holes

  • Temperature range: -30 °C ... +100 °C

  • Protection grade: dependent on the combination with other components

Variants

CAD