JACOB® WADI - Cable glands with Pg thread and 2-part reducing sealing ring for wide clamping range standard

BN 22157
Overlay

1

/2

JACOB® WADI - Cable glands with Pg thread and 2-part reducing sealing ring for wide clamping range standard

BN 22157
Brand
JACOB®
Brandtype
WADI
Material
Brass
Surface
nickel plated
Version
standard

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated

  • Sealing insert: polychloroprene-Nitrile rubber CR/NBR

  • Washer: brass, nickel-plated

  • Gland body: brass CuZn39Pb3, nickel-plated

  • O-ring: Nitrile rubber NBR

  • Connecting thread: Pg, as per DIN 40430

  • Wide sealing and clamping range, easy-to-install

  • Temperature range: -30 °C ... +100 °C

  • Protection grade: IP65

Variants

CAD