JACOB® - Enlargers round for Pg thread on Pg thread

BN 22193
Product image of JACOB® - Enlargers round for Pg thread on Pg thread
  1. Product image of JACOB® - Enlargers round for Pg thread on Pg thread
  2. Technical drawing with dimensions of JACOB® - Enlargers round for Pg thread on Pg thread
Overlay

1

/2
Product image of JACOB® - Enlargers round for Pg thread on Pg thread
  • Product image of JACOB® - Enlargers round for Pg thread on Pg thread
  • Technical drawing with dimensions of JACOB® - Enlargers round for Pg thread on Pg thread

JACOB® - Enlargers round for Pg thread on Pg thread

BN 22193
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Enlarger: brass CuZn39Pb3, nickel-plated
  • External thread: Pg, as per DIN 40430
  • Internal thread: Pg, as per DIN 40430
  • Enlarger for threaded or clearance holes to larger thread sizes
  • Temperature range: -60 °C ... +200 °C
  • Protection grade: dependent on the combination with other components

Variants

CAD