Panduit® - Cable tie mounts

BN 20275
Overlay

1

/3

Panduit® - Cable tie mounts

BN 20275
Brand
Panduit®
Material
Polyamide
Material type
PA 6.6
Color
natural

Description

Product features

  • Application area: indoors
  • Operating temperature range without adhesive backed: -60 °C ... +85 °C
  • UV stability: low
  • Material flammability rating: UL94V-2

Functional Principle

Slot:

TM1S = 3x1,5

TM2S = 5x1,5

TM3S = 8x2

Variants

CAD