Panduit® - Cable tie mounts

BN 20495
Overlay

1

/3

Panduit® - Cable tie mounts

BN 20495
Brand
Panduit®
Material
Polyamide
Material execution
PA 6.6
Color
black

Description

Product features

  • Weather resistant

  • Application area: outdoors

  • UV stability: good

  • Operating temperature range: -60 °C ... +85 °C

  • Material flammability rating: UL94V-2

Functional Principle

Slot:

TM1S = 3x1,5

TM2S = 5x1,5

TM3S = 8x2

Variants

CAD