Elematic® - Cable ties detectable

BN 22332
Product image of Elematic® - Cable ties detectable
  1. Product image of Elematic® - Cable ties detectable
  2. Technical drawing with dimensions of Elematic® - Cable ties detectable
Overlay

1

/2
Product image of Elematic® - Cable ties detectable
  • Product image of Elematic® - Cable ties detectable
  • Technical drawing with dimensions of Elematic® - Cable ties detectable

Elematic® - Cable ties detectable

BN 22332
Brand
Elematic®
Material
Polyamide
Material type
PA 6.6
Color
blue

Description

Product features

  • Polyamide 6.6 added with iron oxide
  • Operating temperature range: -40 °C ... +85 °C
  • Installation temperature: -5 °C ... +60 °C
  • Material flammability rating: UL94 class HB
  • Halogen-free

Additional information

Test standard: CEI EN 62275.

Variants

CAD