ABB® Ty-Met™ - Cable Ties Ladder type, uncoated

BN 22844
Product image of ABB® Ty-Met™ - Cable Ties Ladder type, uncoated
  1. Product image of ABB® Ty-Met™ - Cable Ties Ladder type, uncoated
  2. Technical drawing with dimensions of ABB® Ty-Met™ - Cable Ties Ladder type, uncoated
Overlay

1

/2
Product image of ABB® Ty-Met™ - Cable Ties Ladder type, uncoated
  • Product image of ABB® Ty-Met™ - Cable Ties Ladder type, uncoated
  • Technical drawing with dimensions of ABB® Ty-Met™ - Cable Ties Ladder type, uncoated

ABB® Ty-Met™ - Cable Ties Ladder type, uncoated

BN 22844
Drive
Slot
Brand
ABB®
Brandtype
Ty-Met™
Material
Stainless steel
Material type
(AISI 316)
Product application features

Description

Product features

  • UV stability: excellent
  • Operating temperature range: -40 °C ... +300 °C
  • Uncoated version, suitable for high temperature

Additional information

Some approvals are not applicable to all product numbers. DNV-GL certificate: TAE000032Z.

Variants