Elematic® 2-Lock™ - Cable ties with double barb stainless steel A4

BN 20747
Overlay

1

/2

Elematic® 2-Lock™ - Cable ties with double barb stainless steel A4

BN 20747
Brand
Elematic®
Brandtype
2-Lock™
Material
Polyamide
Material type
PA 6.6
Color
black
Product application features

Description

Product features

  • UV-resistant
  • Good resistance to: bases
  • Limited resistance to: acids
  • No resistance to: phenols and to chlorinated solvents
  • Working temperature: -40°C ... +85°C
  • Installation temperature: -40°C +60°C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicon-free
  • The special VA4 stainless steel locking system, directly incorporated into the head during the injection manufacturing process, allows the highest preformances and reliability
  • The double barb mechanism allows a double locking, on both side of cable ties, for an ultimate tightening of the bundles
  • Perfect wiring: the smooth profile without racks offers infinite adjustment along the length of the cable tie and always a correct tensioning for any bundling diameters
  • Cable ties, in black color, are manufactured of special UV-resistant polyamide, for extreme outdoor applications
  • Innovative resealable bag: this avoids any dispersion after the first opening, maintaining the superior characteristics of the cable ties
  • Exellent resistance to: aromatic solvents, oils, greases and derivates

Additional information

The materials are tested in accordance with EN 45545-2 «Railway applications - Fire protection on railway vehicles Part 2: Requirements for fire behavior of materials and components» The materials are tested in accordance with IEC 60092-101 «Electrical installations in ships - Part 101: Definitions and general requirements» The products are tested in accordance with CEI EN 62275 «Cable management systems - Cable ties for electrical installations».

Variants

CAD