FASTEKS® KLIPKO D - Cage nuts to clip with front mounting

BN 38377
Product image of FASTEKS® KLIPKO D - Cage nuts to clip with front mounting
  1. Product image of FASTEKS® KLIPKO D - Cage nuts to clip with front mounting
  2. Technical drawing with dimensions of FASTEKS® KLIPKO D - Cage nuts to clip with front mounting
  3. Assembly illustration for FASTEKS® KLIPKO D - Cage nuts to clip with front mounting
Overlay

1

/3
Product image of FASTEKS® KLIPKO D - Cage nuts to clip with front mounting
  • Product image of FASTEKS® KLIPKO D - Cage nuts to clip with front mounting
  • Technical drawing with dimensions of FASTEKS® KLIPKO D - Cage nuts to clip with front mounting
  • Assembly illustration for FASTEKS® KLIPKO D - Cage nuts to clip with front mounting

FASTEKS® KLIPKO D - Cage nuts to clip with front mounting

BN 38377
Brand
FASTEKS®
Brandtype
KLIPKO D
Material
Steel
Surface
zinc plated blue

Description

Product features

  • Cage: stainless steel A2
  • Nuts: steel zinc plated
  • ISO 4042/Zn5/An/T0

Assembly

Variants

CAD