southco® Quad E5 - Cam latches 3 mm double bit, without cam, normal housing, fixed grip

BN 57657
Product image of southco® Quad E5 - Cam latches 3 mm double bit, without cam, normal housing, fixed grip
  1. Product image of southco® Quad E5 - Cam latches 3 mm double bit, without cam, normal housing, fixed grip
  2. Technical drawing with dimensions of southco® Quad E5 - Cam latches 3 mm double bit, without cam, normal housing, fixed grip
Overlay

1

/2
Product image of southco® Quad E5 - Cam latches 3 mm double bit, without cam, normal housing, fixed grip
  • Product image of southco® Quad E5 - Cam latches 3 mm double bit, without cam, normal housing, fixed grip
  • Technical drawing with dimensions of southco® Quad E5 - Cam latches 3 mm double bit, without cam, normal housing, fixed grip

southco® Quad E5 - Cam latches 3 mm double bit, without cam, normal housing, fixed grip

BN 57657
Brandtype
Quad E5
Brand
southco®
Material
Zinc die-casting
Surface
powder coated black

Description

Product features

  • This product contains additional materials

Further documentation: E5

Variants