FASTEKS® FBR FCD…SSA2 - Blind rivets Closed End dome head

BN 21426
Product image of FASTEKS® FBR FCD…SSA2 - Blind rivets Closed End dome head
  1. Product image of FASTEKS® FBR FCD…SSA2 - Blind rivets Closed End dome head
  2. Technical drawing with dimensions of FASTEKS® FBR FCD…SSA2 - Blind rivets Closed End dome head
Overlay

1

/2
Product image of FASTEKS® FBR FCD…SSA2 - Blind rivets Closed End dome head
  • Product image of FASTEKS® FBR FCD…SSA2 - Blind rivets Closed End dome head
  • Technical drawing with dimensions of FASTEKS® FBR FCD…SSA2 - Blind rivets Closed End dome head

FASTEKS® FBR FCD…SSA2 - Blind rivets Closed End dome head

BN 21426
Headform
Domed
Brand
FASTEKS®
Brandtype
FBR FCD…SSA2
Material
Stainless steel
Material type
A2 (AISI 304)
Surface
polished

Description

Product features

  • Rivet: stainless steel (A2)
  • Mandrel: stainless steel (C1)

Additional information

The specified shear and tensile forces are minimum values​​.

Variants