POP® AK...H - Sealing blind rivets IMEX countersunk head

BN 20927
Product image of POP® AK...H - Sealing blind rivets IMEX countersunk head
  1. Product image of POP® AK...H - Sealing blind rivets IMEX countersunk head
  2. Technical drawing with dimensions of POP® AK...H - Sealing blind rivets IMEX countersunk head
Overlay

1

/2
Product image of POP® AK...H - Sealing blind rivets IMEX countersunk head
  • Product image of POP® AK...H - Sealing blind rivets IMEX countersunk head
  • Technical drawing with dimensions of POP® AK...H - Sealing blind rivets IMEX countersunk head

POP® AK...H - Sealing blind rivets IMEX countersunk head

BN 20927
Standard
~ISO 15974
Headform
Countersunk head
Brand
POP®
Brandtype
AK...H
Material
Aluminum
Material type
EN AW 5056 (AlMg5)
Surface
plain

Description

Product features

  • Rivet: aluminum EN AW 5056 (AlMg5)
  • Mandrel: steel

Variants

CAD