Klauke® R - Compression cable lugs DIN

BN 27702
Product image of Klauke® R - Compression cable lugs DIN
  1. Product image of Klauke® R - Compression cable lugs DIN
  2. Technical drawing with dimensions of Klauke® R - Compression cable lugs DIN
Overlay

1

/2
Product image of Klauke® R - Compression cable lugs DIN
  • Product image of Klauke® R - Compression cable lugs DIN
  • Technical drawing with dimensions of Klauke® R - Compression cable lugs DIN

Klauke® R - Compression cable lugs DIN

BN 27702
Standard
DIN 46235
Brand
Klauke®
Brandtype
R
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Easy to process due to crimp markings
  • Annealed material optimises material and crimping properties
  • Simple and safe connection due to flat contact surfaces and internal chamfer

Additional information

Test standard: EN 13600, For round conductors, e.g. according to DIN EN 60228 Cl. 1, 2, 5 and 6, For non-tension copper cables, e.g. according to DIN 48201-1, For pre-rounded multi-stranded sector shaped conductors, With code number for clear tool assignment.

Variants