Klauke® - Compression cable lugs angle type 90°

BN 27703
Overlay

1

/2

Klauke® - Compression cable lugs angle type 90°

BN 27703
Standard
DIN 46235
Brand
Klauke®
Material
Copper
Surface
tin-plated
Notes on use

Description

Product features

  • Easy to process due to crimp markings

  • Annealed material optimises material and crimping properties

  • Simple and safe connection due to flat contact surfaces and internal chamfer

Additional information

Test standard: EN 13600

For round conductors, e.g. according to DIN EN 60228 Cl. 1, 2, 5 and 6

For non-tension copper cables, e.g. according to DIN 48201-1

For pre-rounded multi-stranded sector shaped conductors

With code number for clear tool assignment

Variants