Klauke® R - Tubular cable lugs Angle 45°

BN 27720
Product image of Klauke® R - Tubular cable lugs Angle 45°
  1. Product image of Klauke® R - Tubular cable lugs Angle 45°
  2. Technical drawing with dimensions of Klauke® R - Tubular cable lugs Angle 45°
Overlay

1

/2
Product image of Klauke® R - Tubular cable lugs Angle 45°
  • Product image of Klauke® R - Tubular cable lugs Angle 45°
  • Technical drawing with dimensions of Klauke® R - Tubular cable lugs Angle 45°

Klauke® R - Tubular cable lugs Angle 45°

BN 27720
Standard
EN 13600
Brand
Klauke®
Brandtype
R
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Annealed material optimises material and crimping properties
  • Simple cable entry due to precise internal chamfer
  • Reliable assignment owed to item designation on the cable lug
  • Test standard: EN 13600
  • For multi-stranded round conductors, e.g. to DIN EN 60228 Cl. 2
  • For pre-rounded multi-stranded sector shaped conductors
  • Flat contact surface by special angle pressing technology
  • Sleeves for compacted conductors as well as sleeves for 3-conductor and 4-conductor cables

Variants