Klauke® - Compression cable lugs

BN 27721
Overlay

1

/2

Klauke® - Compression cable lugs

BN 27721
Standard
DIN 46329
Brand
Klauke®
Material
Aluminum
Surface
tin-plated
Notes on use

Description

Product features

  • Version to connect copper bus bars in dry indoor areas

  • Barrier design with oil stop

  • With code number for clear tool assignment

  • Simple and safe connection due to flat contact surfaces and internal chamfer

  • For non-tension connections of Al conductors to DIN EN 60228 and aluminium open wires to DIN EN 50182

  • Tube dimension to DIN 46329

  • Filled with contact grease for optimum transfer resistance

Variants