southco® VISE ACTION® E3 - Compression latches large wing knob, clockwise, key-locking (CH751), adjustable grip

BN 53854
Product image of southco® VISE ACTION® E3 - Compression latches large wing knob, clockwise, key-locking (CH751), adjustable grip
  1. Product image of southco® VISE ACTION® E3 - Compression latches large wing knob, clockwise, key-locking (CH751), adjustable grip
  2. Technical drawing with dimensions of southco® VISE ACTION® E3 - Compression latches large wing knob, clockwise, key-locking (CH751), adjustable grip
Overlay

1

/2
Product image of southco® VISE ACTION® E3 - Compression latches large wing knob, clockwise, key-locking (CH751), adjustable grip
  • Product image of southco® VISE ACTION® E3 - Compression latches large wing knob, clockwise, key-locking (CH751), adjustable grip
  • Technical drawing with dimensions of southco® VISE ACTION® E3 - Compression latches large wing knob, clockwise, key-locking (CH751), adjustable grip

southco® VISE ACTION® E3 - Compression latches large wing knob, clockwise, key-locking (CH751), adjustable grip

BN 53854
Brandtype
VISE ACTION® E3
Brand
southco®
Material
Zinc die-casting
Surface
powder coated black

Description

Product features

  • This product contains additional materials

Further documentation: E3

Variants