ELESA® BL.668 - Lever arms non-removable handle

BN 21213
Product image of ELESA® BL.668 - Lever arms non-removable handle
  1. Product image of ELESA® BL.668 - Lever arms non-removable handle
  2. Technical drawing with dimensions of ELESA® BL.668 - Lever arms non-removable handle
Overlay

1

/2
Product image of ELESA® BL.668 - Lever arms non-removable handle
  • Product image of ELESA® BL.668 - Lever arms non-removable handle
  • Technical drawing with dimensions of ELESA® BL.668 - Lever arms non-removable handle

ELESA® BL.668 - Lever arms non-removable handle

BN 21213
Brand
ELESA®
Brandtype
BL.668
Material
Technopolymer
Color
black

Description

Product features

  • Arm: steel zinc plated

Variants

CAD