SPAX® L-BOXX - Assembly box of hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully / partially threaded with 4CUT point

BN 21602
Overlay

1

/2

SPAX® L-BOXX - Assembly box of hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully / partially threaded with 4CUT point

BN 21602
Headform
Countersunk head
Drive
Hexalobular socket
Thread
partially / fully threaded
Brand
SPAX®
Brandtype
L-BOXX
Material
Steel
Material execution
case-hardened
Surface
WIROX®, added lubricant
Design
with 4CUT point
Product application features

Description

Product features

Other documentation: www.spax.com

Additional information

The WIROX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Scope of Supply

Type S

6 dimensions, 700 pieces, incl. 3 pieces SPAX® bits 1/4" T-STAR plus T 20

Type L

16 dimensions, 2445 pieces, incl. 1 assorted box SPAX® BITcheck 1/4" T-STAR plus BN 20947

Typ S:

BN 20183  Number   øxL

      200    3,5x16

      200    3,5x30

      100    4x35

      100    4x40

       50    4x50

BN 20184  50    4,5x60

BN 20945  3    BIT T20

Typ L:

BN 20183  Number   øxL

      400    3,5x16

      200    4x20

      150    4x25

BN 20184  275    3,5x30

      225    3,5x35

      180    4x30

      175    4x35

      150    4x40

      140    4x45

      140    4x50

      100    4x60

      100    4,5x50

       60    5x60

       60    5x80

       60    5x100

       30    6x120

BN 20947  1    BITcheck

Variants

CAD