SPAX® - Hexalobular (6 Lobe) socket flange head screws for timber construction, with T-STAR plus with 4CUT point

BN 20741
Overlay

1

/2

SPAX® - Hexalobular (6 Lobe) socket flange head screws for timber construction, with T-STAR plus with 4CUT point

BN 20741
Headform
Flat washer head
Drive
Hexalobular socket
Thread
partially threaded
Brand
SPAX®
Material
Steel
Material execution
case-hardened
Surface
WIROX®, added lubricant
Design
with 4CUT point
Product application features

Description

Product features

  • Flat and large plate head, flush retractable. High pressure and traction
  • Shaft length matched to the most common wood thicknesses
  • Optimized partial thread, matched to the high load capacity of the plate head

Other documentation: www.spax.com

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants