SPAX® - Oval countersunk head facade screws with reduce head, fixing thread, milled ribs and hexalobular socket T-STAR plus with 4CUT point

BN 20934
Overlay

1

/2

SPAX® - Oval countersunk head facade screws with reduce head, fixing thread, milled ribs and hexalobular socket T-STAR plus with 4CUT point

BN 20934
Headform
Oval countersunk with milled ribs
Drive
Hexalobular socket
Thread
partially threaded
Brand
SPAX®
Material
Stainless steel
Material type
A2
Surface
antique
Design
with 4CUT point
Product application features

Description

Product features

  • Waxed

Other documentation: www.spax.com

Variants