SPAX® - Hexalobular (6 Lobe) socket cylindric head cap screws for acoustic panels T-STAR plus, fully threaded with 4CUT point

BN 20964
Overlay

1

/2

SPAX® - Hexalobular (6 Lobe) socket cylindric head cap screws for acoustic panels T-STAR plus, fully threaded with 4CUT point

BN 20964
Headform
Cylindrical
Drive
Hexalobular socket
Thread
fully threaded
Brand
SPAX®
Material
Steel
Material execution
case-hardened
Surface
WIROX®, added lubricant
Design
with 4CUT point

Description

Additional information

The WIROX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing. Scope: wood-glass facades and timber construction.

Variants