SPAX® - Hexalobular (6 Lobe) socket flat countersunk head screws T-STAR plus, fully threaded with CUT point

BN 21600
Overlay

1

/2

SPAX® - Hexalobular (6 Lobe) socket flat countersunk head screws T-STAR plus, fully threaded with CUT point

BN 21600
Headform
Countersunk head 90°
Drive
Hexalobular socket
Thread
fully threaded
Brand
SPAX®
Material
Stainless steel
Material type
A4
Design
with CUT point
Product application features

Description

Product features

  • Waxed
  • Diameter 10: with MULTI head
  • Diameter 12: cutting ribs under the head

Other documentation: www.spax.com

Additional information

For lateral pressure reinforcement, flexibly connected bending beams and lateral tension reinforcements.

Variants

CAD