Parallel pins m6

BN 31113
Product image of Parallel pins m6
  1. Product image of Parallel pins m6
  2. Technical drawing with dimensions of Parallel pins m6
Overlay

1

/2
Product image of Parallel pins m6
  • Product image of Parallel pins m6
  • Technical drawing with dimensions of Parallel pins m6

Parallel pins m6

BN 31113
Standard
ISO 2338 ~VSM 12771 B ~UNI 1707 ~ČSN 022150
Material
Stainless steel
Material type
A4
Design
m6

Description

Product features

  • Tolerance: m6

Variants

CAD