SPELSBERG® AL - Housings AL

BN 22917
Product image of SPELSBERG® AL - Housings AL
  1. Product image of SPELSBERG® AL - Housings AL
  2. Technical drawing with dimensions of SPELSBERG® AL - Housings AL
Overlay

1

/2
Product image of SPELSBERG® AL - Housings AL
  • Product image of SPELSBERG® AL - Housings AL
  • Technical drawing with dimensions of SPELSBERG® AL - Housings AL

SPELSBERG® AL - Housings AL

BN 22917
Brand
SPELSBERG®
Brandtype
AL
Material
Aluminum
Material type
EN AC 44200 (G-AlSi12)
Color
silvergray ~RAL 7001

Description

Product features

  • AL: effective protection against electromagnetic interference and electrostatic discharges
  • With powder coating to prevent corrosion
  • Protection grade IP66

Variants

CAD