End sleeves reel with PP-insulation for multinorm, tape-mounted Standard 2F

BN 22324
Product image of End sleeves reel with PP-insulation for multinorm, tape-mounted Standard 2F
  1. Product image of End sleeves reel with PP-insulation for multinorm, tape-mounted Standard 2F
  2. Technical drawing with dimensions of End sleeves reel with PP-insulation for multinorm, tape-mounted Standard 2F
Overlay

1

/2
Product image of End sleeves reel with PP-insulation for multinorm, tape-mounted Standard 2F
  • Product image of End sleeves reel with PP-insulation for multinorm, tape-mounted Standard 2F
  • Technical drawing with dimensions of End sleeves reel with PP-insulation for multinorm, tape-mounted Standard 2F

End sleeves reel with PP-insulation for multinorm, tape-mounted Standard 2F

BN 22324
Standard
DIN 46228-4
Material
Copper
Surface
tin-plated
Design
Standard 2F
Product application features

Description

Product features

  • Insertion funnel is made of polypropylene
  • Heat resistant: up to +105 °C

Additional information

Additional dimensions: Ø 2,5 mm² 2F see BN 22503.

Safety Instructions

Transportation and storage

UL certification can only be applied if processed with certified machine.

Variants