1. Home
  2. Products
  3. Specific Fastening Technologies
  4. Rivet Technology
  5. Tools and Equipment for Rivet Technology
  6. Tools for Blind Rivets
  7. Equipment for Blind Rivets
  8. DEWALT® 18V XR

DEWALT® 18V XR - Replacement Battery Li-Ion

BN 53867
Product image of DEWALT® 18V XR - Replacement Battery Li-Ion
  1. Product image of DEWALT® 18V XR - Replacement Battery Li-Ion
Overlay
Product image of DEWALT® 18V XR - Replacement Battery Li-Ion

DEWALT® 18V XR - Replacement Battery Li-Ion

BN 53867
Brandtype
18V XR
Brand
DEWALT®
Material
Multiple Materials
UN number
Product application features

Safety Instructions

UN number

UN-3480 LITHIUM-ION BATTERIES

Variants

Suitable for this

BN 53355 | Battery-Powered Rivet Tool in T STAK™-kitbox, fully equipped

BN 53355

DEWALT® DCF403-2XR-QW - Battery-Powered Rivet Tool in T STAK™-kitbox, fully equipped

Multiple Materials

BN 53356 | Battery-Powered Rivet Tool in T STAK™-kitbox, base tool without battery / without charger

BN 53356

DEWALT® DCF403-B-EU - Battery-Powered Rivet Tool in T STAK™-kitbox, base tool without battery / without charger

Multiple Materials

BN 53357 | Battery-Powered Rivet Tool in T STAK™-kitbox, fully equipped

BN 53357

DEWALT® DCF414-2PS-QW - Battery-Powered Rivet Tool in T STAK™-kitbox, fully equipped

Multiple Materials

BN 53358 | Battery-Powered Rivet Tool in T STAK™-kitbox, base tool without battery / without charger

BN 53358

DEWALT® DCF414-B-EU - Battery-Powered Rivet Tool in T STAK™-kitbox, base tool without battery / without charger

Multiple Materials

BN 25217 | Clamping jaws three-piece for rivet tools

BN 25217

POP® - Clamping jaws three-piece for rivet tools

Steel

BN 2056 | Nosepieces for rivet- and setting tools

BN 2056

POP® - Nosepieces for rivet- and setting tools

Steel

BN 56258 | Battery-Powered Blind Rivet Nut Tool

BN 56258

STANLEY® Assembly Technologies NB08PT-18 - Battery-Powered Blind Rivet Nut Tool

Multiple Materials

BN 56255 | Battery-Powered Blind Rivet Tool with process monitoring system

BN 56255

STANLEY® Assembly Technologies PB2500 Smart - Battery-Powered Blind Rivet Tool with process monitoring system

Multiple Materials

BN 53352 | Battery-Powered Blind Rivet Tool in plastic carry case fully equipped

BN 53352

STANLEY® Assembly Technologies ProSet® PB2500 - Battery-Powered Blind Rivet Tool in plastic carry case fully equipped

Multiple Materials

BN 32155 | Battery-Powered Rivet Tool for speed rivets

BN 32155

STANLEY® Assembly Technologies SB25PT-05 - Battery-Powered Rivet Tool for speed rivets

Multiple Materials