1. Home
  2. Products
  3. Specific Fastening Technologies
  4. Rivet Technology
  5. Tools and Equipment for Rivet Technology
  6. Tools for Blind Rivets
  7. Equipment for Blind Rivets
  8. POP®

AVDEL® - Nose assembly for blind rivet tools POP® ProSet® XT

BN 25265
Overlay

1

/2

AVDEL® - Nose assembly for blind rivet tools POP® ProSet® XT

BN 25265
Brand
AVDEL®
Material
Steel

Variants

Suitable for this

BN 25249 | Nosepieces for blind rivet tools

BN 25249

POP® - Nosepieces for blind rivet tools

Steel

BN 20366 | Clamping jaws two-piece for rivet tools

BN 20366

POP® - Clamping jaws two-piece for rivet tools

Steel

BN 25217 | Clamping jaws three-piece for rivet tools

BN 25217

POP® - Clamping jaws three-piece for rivet tools

Steel

BN 2056 | Nosepieces for rivet- and setting tools

BN 2056

POP® - Nosepieces for rivet- and setting tools

Steel

BN 25299 | Corner heads 90° for rivet tools POP® ProSet® XT3 / XT4

BN 25299

POP® PRH 850 PRH 850 - Corner heads 90° for rivet tools POP® ProSet® XT3 / XT4

Steel

BN 50683 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50683

POP® ProSet® XT3 XT3 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 50684 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50684

POP® ProSet® XT4 XT4 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials