1. Home
  2. Products
  3. Specific Fastening Technologies
  4. Rivet Technology
  5. Tools and Equipment for Rivet Technology
  6. Tools for Speed Rivets
  7. Equipment for Speed Rivets
  8. AVDEL®

AVDEL® - Mandrel follower spring short, for speed rivets

BN 32105
Overlay

AVDEL® - Mandrel follower spring short, for speed rivets

BN 32105
Brand
AVDEL®
Material
Steel

Variants

Suitable for this

BN 32046 | Standard nose piece with opening ring, mushroom head style for speed rivets

BN 32046

AVDEL® - Standard nose piece with opening ring, mushroom head style for speed rivets

Steel

BN 50687 | Standard nose piece with opening ring, head forming, for speed rivets

BN 50687

AVDEL® - Standard nose piece with opening ring, head forming, for speed rivets

Steel

BN 32108 | Mandrel follower spring long, for speed rivets

BN 32108

AVDEL® - Mandrel follower spring long, for speed rivets

Steel

BN 32037 | Mandrel for speed rivets

BN 32037

AVDEL® - Mandrel for speed rivets

Steel

BN 32034 | Nosepieces long flat head style for speed rivets

BN 32034

AVDEL® - Nosepieces long flat head style for speed rivets

Steel

BN 32033 | Standard nose piece head forming for speed rivets

BN 32033

AVDEL® - Standard nose piece head forming for speed rivets

Steel

BN 32029 | Standard nose piece flat head style for speed rivets

BN 32029

AVDEL® - Standard nose piece flat head style for speed rivets

Steel

BN 32063 | Hydropneumatic rivet tool for speed rivets, without foot-actuated valve

BN 32063

AVDEL® 753 MkII - Hydropneumatic rivet tool for speed rivets, without foot-actuated valve

Multiple Materials

BN 32084 | Hydropneumatic rivet tool for speed rivets, with pantograph

BN 32084

AVDEL® 7535 - Hydropneumatic rivet tool for speed rivets, with pantograph

Multiple Materials

BN 32156 | Hydropneumatic rivet tool for speed rivets

BN 32156

AVDEL® 7537 - Hydropneumatic rivet tool for speed rivets

Multiple Materials

BN 32155 | Battery-Powered Rivet Tool for speed rivets

BN 32155

STANLEY® Assembly Technologies SB25PT-05 - Battery-Powered Rivet Tool for speed rivets

Multiple Materials