Description
Product features
- Working radius: 220 mm to 590 mm
- Stroke: 650 mm
- Height: 1150 mm
- Carrying capacity: 2,5 kg to 4 kg
- Mount: ∅ = 20 mm
Additional information
Due to the linear guide, tilting of the riveting tool is not possible and the rivet cannot be installed on the skew in the component. Using the integrated clamping, if required the individual linear movements can be locked. This is an advantage when the riveting tool is being serviced or repaired. Advantages: More simple positioning of the riveting tool. Precise vertical guidance for the riveting tool. Avoidance of bad rivet setting due to tilting the riveting tool. Time saved in handling the riveting tool. Improved servicing and repair possibilities due to integral clamping.