Panduit® Pan-Clamp™ - Heavy duty fixed diameter clamp

BN 20285
Product image of Panduit® Pan-Clamp™ - Heavy duty fixed diameter clamp
  1. Product image of Panduit® Pan-Clamp™ - Heavy duty fixed diameter clamp
  2. Technical drawing with dimensions of Panduit® Pan-Clamp™ - Heavy duty fixed diameter clamp
  3. Assembly illustration for Panduit® Pan-Clamp™ - Heavy duty fixed diameter clamp
Overlay

1

/3
Product image of Panduit® Pan-Clamp™ - Heavy duty fixed diameter clamp
  • Product image of Panduit® Pan-Clamp™ - Heavy duty fixed diameter clamp
  • Technical drawing with dimensions of Panduit® Pan-Clamp™ - Heavy duty fixed diameter clamp
  • Assembly illustration for Panduit® Pan-Clamp™ - Heavy duty fixed diameter clamp

Panduit® Pan-Clamp™ - Heavy duty fixed diameter clamp

BN 20285
Brand
Panduit®
Brandtype
Pan-Clamp™
Material
Polyamide
Material type
PA 6.6
Color
black

Description

Product features

  • Application area: indoors and outdoors
  • Operating temperature range: -60 °C ... +85 °C
  • UV stability: good
  • Weather resistant

Assembly

Variants

CAD