Panduit® - Adhesive backed vertical cord clips

BN 20411
Product image of Panduit® - Adhesive backed vertical cord clips
  1. Product image of Panduit® - Adhesive backed vertical cord clips
  2. Technical drawing with dimensions of Panduit® - Adhesive backed vertical cord clips
Overlay

1

/2
Product image of Panduit® - Adhesive backed vertical cord clips
  • Product image of Panduit® - Adhesive backed vertical cord clips
  • Technical drawing with dimensions of Panduit® - Adhesive backed vertical cord clips

Panduit® - Adhesive backed vertical cord clips

BN 20411
Brand
Panduit®
Material
Polyamide
Material type
PA 6.6
Color
natural

Description

Product features

  • Application area: indoors
  • Operating temperature range: max. 65 °C
  • UV stability: low
  • Adhesive based on rubber

Variants

CAD