Panduit® - Fixed diameter cable clamps high load capacity

BN 20516
Overlay

1

/2

Panduit® - Fixed diameter cable clamps high load capacity

BN 20516
Brand
Panduit®
Material
Polyamide
Material type
PA 6.6
Color
black
Design
high load capacity

Description

Product features

  • Weather resistant
  • Application area: outdoors
  • Operating temperature range: max. 85 °C
  • UV stability: very good

Variants

CAD