KOENIG CHECK VALVE® BF - Check valves screened

BN 26178
Overlay

1

/2

KOENIG CHECK VALVE® BF - Check valves screened

BN 26178
Brand
KOENIG CHECK VALVE®
Brandtype
BF
Material
Stainless steel
Material number
1.4305

Description

Product features

  • Forward-flow in mounting direction (Forward-Flow)
  • Ball valve
  • Sleeve: stainless steel 1.4305/AISI 303
  • Pin: stainless steel 1.4021/AISI 420A
  • Cage: stainless steel 1.4305/AISI 303
  • Spring: stainless steel 1.4310/AISI 301
  • Ball: stainless steel 1.3541/AISI 420C
  • Screen: stainless steel 1.4401/AISI 316L

Variants