KOENIG CHECK VALVE® BF - Check valves unscreened

BN 31807
Overlay

1

/2

KOENIG CHECK VALVE® BF - Check valves unscreened

BN 31807
Brand
KOENIG CHECK VALVE®
Brandtype
BF
Material
Stainless steel
Material number
1.4305

Description

Product features

  • Forward-flow in mounting direction (Forward-Flow)
  • Ball valve
  • Sleeve: stainless steel 1.4305/AISI 303
  • Pin: stainless steel 1.4021/AISI 420A
  • Spring and cage: INOX 1.4305/AISI 303
  • Spring: INOX 1.4310/AISI 301
  • Ball: stainless steel 1.3541/AISI 420C

Variants