southco® P2 - Flush pulls small flush, low profile, lift or pull, snap-in installation, single hole mount UL94-HB

BN 24726
Product image of southco® P2 - Flush pulls small flush, low profile, lift or pull, snap-in installation, single hole mount UL94-HB
  1. Product image of southco® P2 - Flush pulls small flush, low profile, lift or pull, snap-in installation, single hole mount UL94-HB
  2. Technical drawing with dimensions of southco® P2 - Flush pulls small flush, low profile, lift or pull, snap-in installation, single hole mount UL94-HB
Overlay

1

/2
Product image of southco® P2 - Flush pulls small flush, low profile, lift or pull, snap-in installation, single hole mount UL94-HB
  • Product image of southco® P2 - Flush pulls small flush, low profile, lift or pull, snap-in installation, single hole mount UL94-HB
  • Technical drawing with dimensions of southco® P2 - Flush pulls small flush, low profile, lift or pull, snap-in installation, single hole mount UL94-HB

southco® P2 - Flush pulls small flush, low profile, lift or pull, snap-in installation, single hole mount UL94-HB

BN 24726
Brand
southco®
Brandtype
P2
Material
Polycarbonat/Acrylnitril-Butadien-Styrol
Color
black
Design
UL94-HB

Description

Product features

  • UL94-HB

Further documentation: P2

Variants