southco® P2 - Flush pulls with lock core CH751, counter clockwise to lock, snap-in installation, single hole mount UL94-V0

BN 33320
Product image of southco® P2 - Flush pulls with lock core CH751, counter clockwise to lock, snap-in installation, single hole mount UL94-V0
  1. Product image of southco® P2 - Flush pulls with lock core CH751, counter clockwise to lock, snap-in installation, single hole mount UL94-V0
  2. Technical drawing with dimensions of southco® P2 - Flush pulls with lock core CH751, counter clockwise to lock, snap-in installation, single hole mount UL94-V0
Overlay

1

/2
Product image of southco® P2 - Flush pulls with lock core CH751, counter clockwise to lock, snap-in installation, single hole mount UL94-V0
  • Product image of southco® P2 - Flush pulls with lock core CH751, counter clockwise to lock, snap-in installation, single hole mount UL94-V0
  • Technical drawing with dimensions of southco® P2 - Flush pulls with lock core CH751, counter clockwise to lock, snap-in installation, single hole mount UL94-V0

southco® P2 - Flush pulls with lock core CH751, counter clockwise to lock, snap-in installation, single hole mount UL94-V0

BN 33320
Brand
southco®
Brandtype
P2
Material
Polycarbonat/Acrylnitril-Butadien-Styrol
Color
black
Design
UL94-V0

Description

Product features

  • UL94-V0

Further documentation: P2

Scope of Supply

Included 2 keys CH751

Variants