Fork heads normal thread

BN 482
Product image of Fork heads normal thread
  1. Product image of Fork heads normal thread
  2. Technical drawing with dimensions of Fork heads normal thread
  3. Functional principle of Fork heads normal thread
Overlay

1

/3
Product image of Fork heads normal thread
  • Product image of Fork heads normal thread
  • Technical drawing with dimensions of Fork heads normal thread
  • Functional principle of Fork heads normal thread

Fork heads normal thread

BN 482
Standard
DIN 71752 ~UNI 1676
Material
Free-cutting steel
Base coat
zinc plated blue
Design
normal thread

Functional Principle

Variante 1: fork head, clevis pin, washer, split pin

Variante 2: fork head, ES-bolt (BN 484)

Variants

CAD