ELESA® CFM-p-CH - Hinges with threaded studs, steel nickel plated and pass-through holes for cylindrical head screws

BN 13508
Product image of ELESA® CFM-p-CH - Hinges with threaded studs, steel nickel plated and pass-through holes for cylindrical head screws
  1. Product image of ELESA® CFM-p-CH - Hinges with threaded studs, steel nickel plated and pass-through holes for cylindrical head screws
  2. Technical drawing with dimensions of ELESA® CFM-p-CH - Hinges with threaded studs, steel nickel plated and pass-through holes for cylindrical head screws
Overlay

1

/2
Product image of ELESA® CFM-p-CH - Hinges with threaded studs, steel nickel plated and pass-through holes for cylindrical head screws
  • Product image of ELESA® CFM-p-CH - Hinges with threaded studs, steel nickel plated and pass-through holes for cylindrical head screws
  • Technical drawing with dimensions of ELESA® CFM-p-CH - Hinges with threaded studs, steel nickel plated and pass-through holes for cylindrical head screws

ELESA® CFM-p-CH - Hinges with threaded studs, steel nickel plated and pass-through holes for cylindrical head screws

BN 13508
Brand
ELESA®
Brandtype
CFM-p-CH
Material
Technopolymer, glass-fiber reinforced
Color
black, matte finish

Description

Product features

  • Rotating pin: stainless steel AISI 303

Variants