Description
Product features
- For solid, multi, fine and superfine stranded cables e.g. to DIN EN 60228, Cl. 1, 2, 5 and 6
- For solid conductors, class 1, to 10 mm² (max. Ø 4 mm)
- Copper stranded conductors, class 2, to 16 mm² (max. Ø 5 mm )
- Aluminium stranded conductors, class 2, to 25 mm² (max. Ø 10 mm)
- Copper fine and superfine stranded conductors, class 5 and 6, to 50 mm² (max. Ø 12 mm)
Additional information
For solid, multi, fine and superfine stranded cables e.g. to DIN EN 60228, Cl. 1, 2, 5 and 6. For solid conductors, class 1, to 10 mm² (max. Ø 4 mm). Copper stranded conductors, class 2, to 16 mm² (max. Ø 5 mm ). Aluminium stranded conductors, class 2, to 25 mm² (max. Ø 10 mm). Copper fine and superfine stranded conductors, class 5 and 6, to 50 mm² (max. Ø 12 mm).