ELESA® MT. - Crank handles with revolving handle and black-oxide steel hub with blind hole H9

BN 14112
Product image of ELESA® MT. - Crank handles with revolving handle and black-oxide steel hub with blind hole H9
  1. Product image of ELESA® MT. - Crank handles with revolving handle and black-oxide steel hub with blind hole H9
  2. Technical drawing with dimensions of ELESA® MT. - Crank handles with revolving handle and black-oxide steel hub with blind hole H9
Overlay

1

/2
Product image of ELESA® MT. - Crank handles with revolving handle and black-oxide steel hub with blind hole H9
  • Product image of ELESA® MT. - Crank handles with revolving handle and black-oxide steel hub with blind hole H9
  • Technical drawing with dimensions of ELESA® MT. - Crank handles with revolving handle and black-oxide steel hub with blind hole H9

ELESA® MT. - Crank handles with revolving handle and black-oxide steel hub with blind hole H9

BN 14112
Brand
ELESA®
Brandtype
MT.
Material
Technopolymer, glass-fiber reinforced
Color
black
Design
with blind hole H9

Variants

CAD