BSA31 - Heat shrinks 3:1 with adhesive Dispenser box

BN 22976
Product image of BSA31 - Heat shrinks 3:1 with adhesive Dispenser box
  1. Product image of BSA31 - Heat shrinks 3:1 with adhesive Dispenser box
  2. Technical drawing with dimensions of BSA31 - Heat shrinks 3:1 with adhesive Dispenser box
Overlay

1

/2
Product image of BSA31 - Heat shrinks 3:1 with adhesive Dispenser box
  • Product image of BSA31 - Heat shrinks 3:1 with adhesive Dispenser box
  • Technical drawing with dimensions of BSA31 - Heat shrinks 3:1 with adhesive Dispenser box

BSA31 - Heat shrinks 3:1 with adhesive Dispenser box

BN 22976
Brandtype
BSA31
Material
Polyolefin

Description

Product features

  • High shrink ratio 3:1
  • Adhesive lined for environmental protection
  • Very flexible
  • Good adherence to steel, plastics and many other materials
  • Excellent chemical, physical and electrical properties
  • Shrink temperature: >100 °C
  • Operating temperature: -55 °C ... +110 °C
  • Flame resistant, adhesive-coated heat shrink tube. The hot melt adhesive ensures an effective, moisture-resistant insulation. The hose is ideal to shrink objects with large diameter differences due to the high shrink ratio.

Additional information

Testing: SAE-AMS-DTL-23053 / 4, class 3 (except colour clear).

Variants