ecosyn® SEF L - Hex nuts all-metal, with rotating captive washers

BN 33855
Overlay

1

/3

ecosyn® SEF L - Hex nuts all-metal, with rotating captive washers

BN 33855
Brand
ecosyn®
Brandtype
SEF L
Material
Steel
Property class
8
Surface
zinc nickel

Description

Product features

  • Nut: steel, zinc-nickel coating, added lubricant
  • Locking element: spring steel, zinc flake coating
  • Washer: steel, zinc-nickel coating

Functional Principle

Operationally safe contact screw connection ecosyn® SEF L combines a self-locking nut with an integrated conical spring washer and large contact surface.

Variants

CAD