Hex nuts type 1

BN 21202
Product image of Hex nuts type 1
  1. Product image of Hex nuts type 1
  2. Technical drawing with dimensions of Hex nuts type 1
Overlay

1

/2
Product image of Hex nuts type 1
  • Product image of Hex nuts type 1
  • Technical drawing with dimensions of Hex nuts type 1

Hex nuts type 1

BN 21202
Standard
ISO 4032 ~DIN 934 ~ČSN 021401
Material
Steel
Property class
8
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)

Description

Additional information

For additional sizes, property classes and surfaces: available upon request.

Assembly

The designation system according to ISO 10683 defines the expected corrosion protection and the friction coefficient range. Further performance specifications of a coating brand used are not specified. Additional thread coating may limit the ability to install zinc flake coated screws < M5 by hand.

Variants

CAD