HellermannTyton® KR8 - Cable ties locked by glass fibre pin weather resistant

BN 22142
Overlay

1

/3

HellermannTyton® KR8 - Cable ties locked by glass fibre pin weather resistant

BN 22142
Brand
HellermannTyton®
Brandtype
KR8
Material
Polyamide
Material type
PA 6.6
Color
black
Design
weather resistant
Product application features

Description

Product features

  • Cable tie without serration
  • Damage to cables and wires is avoided
  • Strap is locked into place with a glass-fibre reinforced pin
  • Very secure and vibration resistant fixing
  • Operating temperature range: -40 °C ... +85 °C
  • Material flammability rating: hardly flammable according to UL94V-2

Additional information

Test standard: EN45545-2 HL2 for requirement R22, HL3 for requirement R23, IEC 62275:2006.

Assembly

For assembly a special KR-tool is needed.

Variants