southco® F6 - Hinges frame leaf, concealed, removable style

BN 24826
Product image of southco® F6 - Hinges frame leaf, concealed, removable style
  1. Product image of southco® F6 - Hinges frame leaf, concealed, removable style
  2. Technical drawing with dimensions of southco® F6 - Hinges frame leaf, concealed, removable style
Overlay

1

/2
Product image of southco® F6 - Hinges frame leaf, concealed, removable style
  • Product image of southco® F6 - Hinges frame leaf, concealed, removable style
  • Technical drawing with dimensions of southco® F6 - Hinges frame leaf, concealed, removable style

southco® F6 - Hinges frame leaf, concealed, removable style

BN 24826
Brand
southco®
Brandtype
F6
Material
Steel
Surface
zinc plated

Description

Product features

  • This product contains additional materials

Further documentation: F6

Variants