ELESA® CFSW-F-A - Hinges with built-in safety multiple switch 2 or 5 m cable, 8 conductors, top axial output

BN 13533
Product image of ELESA® CFSW-F-A - Hinges with built-in safety multiple switch 2 or 5 m cable, 8 conductors, top axial output
  1. Product image of ELESA® CFSW-F-A - Hinges with built-in safety multiple switch 2 or 5 m cable, 8 conductors, top axial output
  2. Technical drawing with dimensions of ELESA® CFSW-F-A - Hinges with built-in safety multiple switch 2 or 5 m cable, 8 conductors, top axial output
Overlay

1

/2
Product image of ELESA® CFSW-F-A - Hinges with built-in safety multiple switch 2 or 5 m cable, 8 conductors, top axial output
  • Product image of ELESA® CFSW-F-A - Hinges with built-in safety multiple switch 2 or 5 m cable, 8 conductors, top axial output
  • Technical drawing with dimensions of ELESA® CFSW-F-A - Hinges with built-in safety multiple switch 2 or 5 m cable, 8 conductors, top axial output

ELESA® CFSW-F-A - Hinges with built-in safety multiple switch 2 or 5 m cable, 8 conductors, top axial output

BN 13533
Brand
ELESA®
Brandtype
CFSW-F-A
Material
Technopolymer
Color
deep black RAL 9005

Description

Product features

  • NO-NC-NC-NC: 1 opening contact + 3 closing contacts

Additional information

High-rigidity, SUPER-technopolymer, self-extinguish.

Variants