ELESA® CFSW-FC-B - Hinges with built-in safety multiple switch 0,2 m cable, with 8 pole male connector, back output

BN 13527
Product image of ELESA® CFSW-FC-B - Hinges with built-in safety multiple switch 0,2 m cable, with 8 pole male  connector, back output
  1. Product image of ELESA® CFSW-FC-B - Hinges with built-in safety multiple switch 0,2 m cable, with 8 pole male  connector, back output
  2. Technical drawing with dimensions of ELESA® CFSW-FC-B - Hinges with built-in safety multiple switch 0,2 m cable, with 8 pole male  connector, back output
Overlay

1

/2
Product image of ELESA® CFSW-FC-B - Hinges with built-in safety multiple switch 0,2 m cable, with 8 pole male  connector, back output
  • Product image of ELESA® CFSW-FC-B - Hinges with built-in safety multiple switch 0,2 m cable, with 8 pole male  connector, back output
  • Technical drawing with dimensions of ELESA® CFSW-FC-B - Hinges with built-in safety multiple switch 0,2 m cable, with 8 pole male  connector, back output

ELESA® CFSW-FC-B - Hinges with built-in safety multiple switch 0,2 m cable, with 8 pole male connector, back output

BN 13527
Brand
ELESA®
Brandtype
CFSW-FC-B
Material
Technopolymer
Color
deep black RAL 9005

Description

Product features

  • NO-NC-NO-NC: 2 opening contacts + 2 closing contacts

Additional information

High-rigidity, SUPER-technopolymer, self-extinguish.

Variants