MIKALOR ASFA-L - Hose clamps with worm gear drive for medium pressure

BN 20568
Product image of MIKALOR ASFA-L - Hose clamps with worm gear drive for medium pressure
  1. Product image of MIKALOR ASFA-L - Hose clamps with worm gear drive for medium pressure
  2. Technical drawing with dimensions of MIKALOR ASFA-L - Hose clamps with worm gear drive for medium pressure
Overlay

1

/2
Product image of MIKALOR ASFA-L - Hose clamps with worm gear drive for medium pressure
  • Product image of MIKALOR ASFA-L - Hose clamps with worm gear drive for medium pressure
  • Technical drawing with dimensions of MIKALOR ASFA-L - Hose clamps with worm gear drive for medium pressure

MIKALOR ASFA-L - Hose clamps with worm gear drive for medium pressure

BN 20568
Standard
DIN 3017
Brand
MIKALOR
Brandtype
ASFA-L
Material
Stainless steel
Material type
W5

Description

Product features

  • ASFA-L 9 mm light series

Variants

CAD