MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver

BN 20576
Product image of MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver
  1. Product image of MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver
  2. Technical drawing with dimensions of MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver
Overlay

1

/2
Product image of MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver
  • Product image of MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver
  • Technical drawing with dimensions of MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver

MIKALOR ASFA-L - Assortment of hose clamps for medium pressure, with screwdriver

BN 20576
Standard
DIN 3017
Brand
MIKALOR
Brandtype
ASFA-L
Material
Stainless steel
Material type
W4

Description

Product features

  • ASFA-L 9 mm light series

Scope of Supply

Content BN 949

Quantity / Hose diameter d1

20 / 8-16

20 / 12-22

20 / 16-27

20 / 20-32

15 / 25-40

10 / 32-50

5 / 40-60

1 Screwdriver BN 20577

Net price per assortment

Variants

CAD